Platinum: ENZ42-15NW
Photo of Platinum

Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 12.5°C/m.
Water-cooled

Platinum: ENU112-15NW
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 10°C/m.
Water-cooled

Platinum: ENZ60-15NW
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 10.4°C/m.
Water-cooled

Platinum: ENX42-15NW
Photo of Platinum

Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 12.5°C/m.
Water-cooled

Platinum: ENX60-15NW
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 10.4°C/m.
Water-cooled

Platinum: ENX48-15NW
Photo of ENX48 Solar Panel Reach-in

Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 11.3°C/m.
Water-cooled